??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 30,0-BS-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 30,0-BS-1
VERF
Availability
Available
BC
Order code
BAM00HN
TC
Product identifier
BES 30,0-BS-1
PX
Product view
57593_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.022 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for sensors Ø30 mm, For M30 sensors, for read/write heads Ø30 mm, Material = PA 6 GF, Dimension = 55 x 18 x 39 mm, Mounting part = Screws, clamps, Approval/Conformity = Ecolab
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.